arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
FFV Z195-D11 Illustration similar

FFV Z195-D11

Standard adapter plate

IDnr. 836223

Standard adapter plate

Product features:
  • Expansion adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z195
  • Machine side: ISO 702-2 Nr. 11
Technical data:
  • Chuck pitch circle: 223.8 mm
  • Spindle pitch circle: 235 mm
  • Height: 51 mm
  • Through-hole: 175 mm
  • Weight: 13 kg
Futterseite Z195
Maschinenseite ISO 702-2 Nr. 11
Teilkreis Futter [mm] 223.8
Teilkreis Spindel [mm] 235.0
Höhe [mm] 51.0
Durchlass [mm] 175.0
Gewicht [kg] 13.0

Lieferumfang
Flansch, Befestigungsschrauben