arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
ER 16 P HSK-A 100x75 图片仅供参考

ER 16 P HSK-A 100x75

ER 高精度筒夹

IDnr. 1454815

ER 16 P HSK-A 100x75, 刀柄
  • ER 高精度筒夹
  • 系列: ER 高精度筒夹
  • 刀具夹持接口: HSK-A 100
  • 突出长度: 75 mm
  • 回转精度: 2.5 x D 处 ≤ 0.003 mm应用 ER 精密筒夹和规定扭矩时,确保回转精度在 2.5 x D 处 ≤ 0.003 mm
  • 平衡等级: 转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
标配范围: 包括夹紧螺母
Technology ER Precision collet chuck
Series ER Precision collet chuck
Toolholder interface HSK-A 100
Toolholder standard DIN ISO 12164-1
ER clamping size ER 16
Min. clamping diameter D1 [mm] 1.0
Max. clamping diameter D1 [mm] 10.0
D2 [mm] 34.0
D3 [mm] 28.0
Projecting length L1 [mm]/[inch] 75 mm / 3.0"
Projecting length L1 [mm] 75.0
L4 [mm] 20.6
L5 [mm] 46.0
Weight [kg] 2.3
Coolant-proof yes
Standard length yes

Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length-setting screw
Without adjustment screw for axial length adjustment

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request