GWU-S 160-50
Set werkstuksteunen
IDnr. 1394231
Workpiece Supports Set
Product features:
Product features:
- Set of workpiece supports – width 160 mm
- Consisting of five pairs of workpiece underlays
- Heights = 15, 30, 40, 45, and 47 mm.
- Suitable for system jaws H = 50 mm.
- Height accuracy: 0.01 mm
- Depth: 2.5 mm
- Width: 160 mm
- Weight: 1.25 kg
Technische gegevens
| Width [mm] | 160.0 |
|---|---|
| Height [mm] | 15.0 |
| Weight [kg] | 1.25 |
Scope of delivery
Workpiece Supports Set