arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR 140 Similar a la imagen

STR 140

Mordazas superiores en bruto

ID 1349709

Mordazas de sistema, estándar

Propiedades del producto:
  • Mordaza superior en bruto
  • Interfaz de garras: 1.5 mm x 60°
  • Indicado para: Gripper de 2 mordazas TANDEM tamaño 140
Datos técnicos:
  • Dimensiones: 62 x 70 x 35 mm
  • Material: 16MnCr5
  • Peso: 1.1 kg
Width [mm] 70.0
Height [mm] 35.0
Material 16MnCr5
Suitable for 140
Weight [kg] 1.1

Scope of delivery
Top jaw blanks