PVF 32-15
Accessories for standard magnetic clamping technology
ID 422999
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Fixed pole extensions PVF 32
- With through-bore and M6 screw.
- Technology: Square pole
- Dimensions: 30 x 30 x 15 mm
- Pole thread: M6
- For pole size: 32 x 32 mm
Détails techniques
| 长度 [mm] | 30.0 |
|---|---|
| 宽度 [mm] | 30.0 |
| 高度 [mm] | 15.0 |
| Ø D1 [mm] | 10.0 |
| Ø D2 [mm] | 6.0 |
标配范围
导磁块、紧固螺钉