GBVS-P-E 90-41-22
Parallel jaw
ID 490780
Clamping inserts, standard
Product features:
Product features:
- Parallel jaw smooth
- Interface 1: W-SEI
- Suitable for: Adjustable jaw KSM2
- Dimensions: 90 x 41 x 22 mm
- Weight: 0.35 kg
Technical details
| 宽度 [mm] | 90.0 |
|---|---|
| 深度 [mm] | 41.0 |
| 高度 [mm] | 22.0 |
| 束 | 件 |
| 重量 [kg] | 0.35 |