SGVS-GL-B 70-26.5-22
VS jaws
ID 1497095
System jaws, standard
Product features:
Product features:
- VS jaws with embossed profile
- For clamping pre-embossed materials and workpieces.
- Quick-change jaw
- Suitable for: KSC mini
- Dimensions: 70 x 26,5 x 22 mm
- Clamping step: 3 mm
- Weight: 0.2 kg
Technical details
| Larghezza [mm] | 70.0 |
|---|---|
| Profondità [mm] | 26.5 |
| Altezza [mm] | 22.0 |
| Fascio | Stück |
| Peso [kg] | 0.2 |