SVAGG-40-L Basic
Vacuum units
ID 425052
Este producto ha sido descatalogado y ya no está disponible.
Productos alternativos:
Standard vacuum clamping technology
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- Replaced by: 1654192
- Vacuum unit
- Max. clamping surface: 10000 cm²
- Dimensions: 1024 x 435 x 965 mm
- Connection Ø D: 25 mm
- Max. vacuum: -980 mbar
- Max. suction capacity: 40 m³/h
- Storage volume: 80 l
- Sound level: 64 dB(A)
- Nominal power: 1.1 kW
- Weight: 85 kg
Technical details
| Length [mm] | 1024.0 |
|---|---|
| Width [mm] | 435.0 |
| Height [mm] | 965.0 |
| Connection Ø D [mm] | 25.0 |
| Max. vacuum [mbar] | -980.0 |
| Max. clamping surface [cm²] | 10000.0 |
| Max. suction capacity [m³/h] | 40.0 |
| Storage volume [l] | 80.0 |
| Sound level [dB(A)] | 64.0 |
| Nominal power [kW] | 1.1 |
| Frequency [Hz] | 50.0 |
| IP protection class | 54 |
| Weight [kg] | 85.0 |
General notes about the series
Important notes on system design
A complete system comprises a matrix plate and a vacuum unit. In addition to the vacuum on/off and fill level monitoring functions, the vacuum unit from SCHUNK also includes system monitoring using an integrated vacuum switch that can be synchronized with the machine control system on site via the interface. If there is a loss of clamping force, the machining process can be automatically interrupted.