ROTA NCK plus 165-45 Z140-SV90°
3-jaw power chuck with through-hole
ID 807215
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Alternative products:
Standard power lathe chucks with through-hole
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- 3-jaw wedge-hook chuck
- Through-hole: 45 mm
- Spindle holder: ISO 702-4 Nr. 5 (Z140)
- Jaw interface: 1/16" x 90° Nut 14H7
- Stroke per jaw: 2.75 mm
- Piston stroke: 12 mm
- Max. clamping force: 57 kN
- Max. actuating force: 22 kN
- Max. rotational speed: 6000 1/min
- Weight: 12 kg
Technical details
| Spindle type | ISO 702-4 |
|---|---|
| Spindle size | Nr. 5 (Z140) |
| Serration | 1/16" x 90° |
| Max. rotational speed [1/min] | 6000.0 |
| Max. clamping force [kN] | 57.0 |
| Max. actuating force [kN] | 22.0 |
| Stroke/jaw [mm] | 2.75 |
| Piston stroke (H) [mm] | 12.0 |
| Moment of inertia [kgm²] | 0.048 |
| Weight [kg] | 12.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 165
- red
-
SWB 165
- yellow
-
SHB-J 60
- purple
-
KM-WB 66
- green
-
Required minimum clamping force Fspmin 33%