arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO JIS-BT 50 Ø25x200 Illustration similar

CELSIO JIS-BT 50 Ø25x200

Heat shrinking toolholder

ID 208578

CELSIO JIS-BT 50 Ø25x200, Toolholders
  • Heat shrinking toolholder
  • Series: CELSIO
  • Toolholder interface: JIS-BT 50
  • Clamping diameter: 25 mm
  • Projecting length: 200 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 680 Nm
Technologie Warmschrumpffutter
Baureihe CELSIO
Werkzeughalterschnittstelle JIS-BT 50
Werkzeughalternorm DIN ISO 7388-2 JD/JF
Spanndurchmesser D1 25 mm
D2 [mm] 53.0
D6 [mm] 44.0
Auskraglänge L1 [mm] / [inch] 200 mm / 7.9"
L2 [mm] 59.0
L3 [mm] 10.0
L4 [mm] 162.0
G M16x1
Min. Drehmoment [Nm] 680.0
Gewicht [kg] 4.5
Kühlmitteldicht ja

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 JD/JF
Bores for form JF are sealed for transport

Length-setting screw
With adjustment screw for axial length adjustment

Balancing screw
With thread for balancing screws

Individual
Additional sizes and customized designs are available upon request