TRIBOS-M HJND 50 Ø3x38
Polygonal toolholders
ID 1355376
This product is being discontinued and will only be available for a limited period of time.
TRIBOS-M HJND 50 Ø3x38, Toolholders
- Polygonal toolholders
- Series: TRIBOS-Mini
- Toolholder interface: HJND 50
- Clamping diameter: 3 mm
- Projecting length: 38 mm
- Run-out accuracy: ≤ 0.01 mm of 4 x D
- Balancing grade: Residual imbalance 2 gmm/kg
- Min. torque: 1.5 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-Mini |
| Toolholder interface | HJND 50 |
| Clamping diameter D1 | 3 mm |
| D2 [mm] | 9.0 |
| D3 [mm] | 14.5 |
| D4 [mm] | 18.0 |
| D5 [mm] | 23.0 |
| L [mm] | 57.5 |
| Projecting length L1 [mm]/[inch] | 38 mm / 1.5" |
| L4 [mm] | 22.5 |
| L5 [mm] | 27.5 |
| L6 [mm] | 30.0 |
| G | M8 |
| Min. torque [Nm] | 1.5 |
| Wrench size A/F | 13.0 |
| Max. tightening torque [Nm] | 8.0 |
Version
The following reduction insert is a suitable alternative for lateral joining: TRIBOS-S SRE SO 9 (0206080)
Run-out accuracy
≤ 0.01 mm of 4 x D
Balancing grade
Residual imbalance 2 gmm/kg
Tool shank quality
h6
Length-setting screw
Without adjustment screw for axial length adjustment
The minimum clamping depth is 17.5 mm
The maximum clamping depth is 35 mm
Individual
Additional sizes and customized designs are available upon request