arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
TRIBOS-R SK 40 Ø16x80 유사 그림

TRIBOS-R SK 40 Ø16x80

다각형 툴홀더

ID 235245

TRIBOS-R SK 40 Ø16x80, 툴홀더
  • 다각형 툴홀더
  • 시리즈: TRIBOS-R
  • 툴홀더 인터페이스: SK 40
  • 클램핑 지름: 16 mm
  • 투영 길이: 80 mm
  • 흔들림 정확도: 2.5 x D에서 0.003mm 미만
  • 밸런싱 등급: G2.5 @ 25,000 RPM 또는 Umax < 1 gmm
  • 최소 토크: 120 Nm
Technology Polygonal toolholders
Series TRIBOS-R
Toolholder interface SK 40
Toolholder standard DIN ISO 7388-1 AD/AF
Clamping diameter D1 16 mm
D2 [mm] 48.0
D3 [mm] 49.5
Projecting length L1 [mm]/[inch] 80 mm / 3.1"
L2 [mm] 48.0
L3 [mm] 10.0
L4 [mm] 45.0
L5 [mm] 60.9
G M10x1
Min. torque [Nm] 120.0
Weight [kg] 1.4
Standard length yes

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request