arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGM-G3 125-98-40

SGM-G3 125-98-40

Mordazas centrales

ID 1322973

Mordazas de sistema, estándar

Propiedades del producto:
  • Mordaza de agarre central
  • Indicado para: KSC-D 125
Datos técnicos:
  • Dimensiones: 125 x 98 x 40 mm
  • paso de agarre: 3 mm
  • Peso: 2.5 kg
Ancho [mm] 125.0
Profundidad [mm] 98.0
Altura [mm] 40.0
Grupo Unidad
Peso [kg] 2.5

Scope of delivery
System jaw, fastening screws