arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
Application image – SAL 1300

The SAL-1300 with unique speedLAS® technology

Fast. Precise. Independent.

The compact stand alone machine with speedLAS® technology allows precise high-speed laser machining thanks to the innovative interplay between SCHUNK linear axis technology and laser scanner control. The laser shortens process times and ensures at the same time an optimal cutting quality. Lasering with the appropriate source in each case as well as the possibility of combining laser machining with milling technology on one machine create a high degree of flexibility.

Download brochure

What is speedLAS®?

In the speedLAS® technology, the laser is controlled by a special scanner in such a way that its movements overlap with those of the axes. This innovative method ensures that the laser is always aligned at the optimum angle to the workpiece, resulting in precise and straight cuts. The use of this technology delivers an aesthetically pleasing cutting quality, but also leads to an up to 80% faster processing speed compared to previous laser applications. In addition, the energy input in the edge area is optimized, which further increases the efficiency and quality of the cutting process.

Your advantages:

No mechanical contact with the component

  • No dust
  • No mechanical damage
  • Less stress
  • Longer component service life

Minimum cutting gap of 0.3 mm

  • Miniaturization of components
  • High packing density
  • Component placement up to the edge area
  • Flexibility in the layout

3 quality levels

  • Slower but excellent cut quality
  • A mix of speed and cutting quality
  • Extremely fast but with soot marks on the parting surface.

Application image – SAL 1300