arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SSH-VQ SW24-420 類似のイラスト

SSH-VQ SW24-420

Accessories lathe chucks standard

ID 88018579

Accessories lathe chucks standard

Product features:
  • Wrench with pin and movable cross handle
  • For actuating manual SCHUNK lathe chucks
  • With ejector
  • Suitable for: ROTA-S plus 630-252
Technical data:
  • Wrench size: 24
  • Length: 420 mm
  • Weight: 4.8 kg
Carré intérieur 24.0
Longueur [mm] 420.0
Poids [kg] 4.8