ZKE-A4
Accessories for the standard quick-change pallet systems
ID 471452
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Centering taper for NSL3 turn and NSL turn clamping stations
- For an increased run-out accuracy
- Dimensions: Ø 90 x 33 mm
- Short taper: A4
- Weight: 0.9 kg
Technical details
| Diameter [mm] | 90.0 |
|---|---|
| Hoogte [mm] | 33.0 |
| Korte conus | A4 |
| Gewicht [kg] | 0.9 |
Levering
Centreerconus, afdekkappen, bevestigingsschroeven, gebruiksaanwijzing