SP-VL 50-12-SPB
Accessories for the standard quick-change pallet systems
ID 471408
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Clamping pin extension
- For lifting off the workpiece and reducing the interfering contour
- With positioning pin
- Dimensions: Ø138 x 50 mm
- Holding force M12: 50 kN
- Plane parallelism: 0.02 mm
- Weight: 3.6 kg
Technical details
| A [mm] | 50.0 |
|---|---|
| C [mm] | 28.0 |
| Haltekraft M12 [kN] | 50.0 |
| Planparallelität [mm] | 0.02 |
| Variante | Positionierbolzen |
| Gewicht [kg] | 3.6 |
Etendue de la livraison
Extension d'axe de serrage, axe de serrage, vis de fixation, notice d'utilisation