arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KV BG08-SG08 3P-0050 Illustration similar

KV BG08-SG08 3P-0050

cable

ID 301598

Cable extension, Plug-in connection size: M8, Straight socket

  • Connection: M8
  • Number of wires: 3
  • Cable length: 0.5 m
  • Max. current: 3 A
Connection sensor side Straight socket
Thread sensor sided M8
Angled connector, sensor side [°] 0
Connector control cabinet side Straight plug
Thread control cabinet sided M8
Angle control cabinet sided [°] 0
Cable length [m] 0.5
Number of wires 3
Wire cross section [mm²] 0.25
Weight [kg] 0.04
Max. current per wire [A] 3
Max. current [A] 3