TRIBOS-S SRE SO 10.3
Reduction Insert open on the side
ID 25001067
TRIBOS-S SRE SO 10.3, Reduction Insert open on the side
- For clamping diameter: Ø1/4"
- Length L1: 45 mm
Technical details
For clamping diameter | Ø1/4" |
---|---|
D2 [mm] | 10.3 |
L1 [mm] | 45 |
Weight [kg] | 0.5 |