CELSIO SVL-16 Ø4x160
Heat Shrinking Extensions
ID 208954
CELSIO SVL-16 Ø4x160, Heat Shrinking Extensions
- CELSIO SVL
- Without adjustment screw
- Clamping diameter: 4 mm
- Machine-side clamping diameter: 16 mm
- Overall length: 160 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Min. torque: 10 Nm
Technical details
Technology | Heat Shrinking Extensions |
---|---|
Series | CELSIO SVL |
Toolholder interface | SVL-20 |
Clamping diameter D1 | 4 mm |
D5 | 16 mm |
D6 [mm] | 10 |
Overall length L [mm] | 160 |
L2 [mm] | 12 |
Min. torque [Nm] | 10 |
Weight [kg] | 0.25 |
Version
Heat shrinking extension without adjusting screw
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Length adjustment screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request