CELSIO HSK-E40 Ø8x80
ID 208301
- Heat Shrinking Toolholders
- Series: CELSIO
- Toolholder interface: HSK-E 40
- Clamping diameter: 8 mm
- Projecting length: 80 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 52 Nm
Technical details
Technology | Heat Shrinking Toolholders |
---|---|
Series | CELSIO |
Toolholder interface | HSK-E 40 |
Toolholder standard | DIN 69893-5 |
Clamping diameter D1 | 8 mm |
D2 [mm] | 27 |
D6 [mm] | 21 |
L2 [mm] | 37 |
L3 [mm] | 10 |
L4 [mm] | 60 |
G | M6 |
Min. torque [Nm] | 52 |
Weight [kg] | 0.4 |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data Carrier
Bore for data carrier as an option
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length adjustment screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)
Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)
Individual
Additional sizes and customized designs are available upon request