arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MES CF SK40 Ø27x60 Illustration similar

MES CF SK40 Ø27x60

Face mill arbors

ID 1324745

MES CF SK40 Ø27x60, Toolholders
  • Face mill arbors
  • Series: Face mill arbors
  • Cool Flow variant
  • Toolholder interface: SK 40
  • Clamping diameter: 27 mm
  • Thread in clamping diameter: M12
  • Projecting length: 60 mm
  • Run-out accuracy: ≤ 0.006 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes tightening bolt
Technology Face mill arbors
Series Face mill arbors
Toolholder interface SK 40
Toolholder standard DIN ISO 7388-1 AD/AF
Clamping diameter D1 27 mm
Thread tightening bolt G M12
D2 [mm] 50
L4 [mm] 40.9
L11 [mm] 21
Weight [kg] 1.55
Cool Flow variant yes

Version
For mounting cutters with crosswise slot

Run-out accuracy
≤ 0.006 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data Carrier
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport

Scope of delivery
Includes tightening bolt

Individual
Additional sizes and customized designs are available upon request