arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ABP-h plus 100/160-3

ABP-h plus 100/160-3

Clamping force block accessories

ID 1323975

Clamping force block accessories

Product features:
  • Triple Base Plate
  • For direct mounting and actuation of up to three TANDEM clamping force blocks with VERO-S.
  • Suitable for: Size 100, 160
Technical data:
  • Length: 600 mm
  • Width: 160 mm
  • Height: 39 mm
  • Weight: 25 kg
Length [mm] 600
Width [mm] 160
Height [mm] 39
Weight [kg] 25

Scope of delivery
Base plate, plug nipple, eye bolt, seal kit, handle, operating manual