arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBS-G5 160-50-13.5

GBS-G5 160-50-13.5

Stepped jaw

ID 1373335

Top jaws, standard

Product features:
  • Stepped jaw, grip 5 mm
  • Interface 1: W-160
Technical data:
  • Dimensions: 160 x 50 x 13,5 mm
  • grip step: 5 mm
  • Number of grid holes: 12
  • Weight: 0.75 kg
Width [mm] 160
Depth [mm] 13.5
Height [mm] 50
Bundle piece
Weight [kg] 0.75

Scope of delivery
Top jaw, fastening screws