PNK-G 200-2
Pendulum jaw assemblies
ID 190659
PNK-G 200-2, Pendulum jaw assemblies
- Serration: Straight serration
- Delivery unit: 1 piece
- Scope of delivery: SP 200-1, ID-Nr. 194140SP 200-2, ID-Nr. 194141PT-S 200-1, ID-Nr. 191535PB 200-1, ID-Nr. 192126
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | Straight serration |
Width B [mm] | 80 |
Width B1 [mm] | 22 |
Height H [mm] | 76 |
Length L [mm] | 82 |
Clamping depth T [mm] | 36 |
Thread workpiece stop G | M6 |
m/piece [kg] | 1.2 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.