PNK-S 200-6
Pendulum jaw assemblies
ID 190655
PNK-S 200-6, Pendulum jaw assemblies
- Serration: Angled serration
- Delivery unit: 1 piece
- Scope of delivery: SP 200-5, ID-Nr. 194144PT-FR 200-2, ID-Nr. 191534PB 200-3, ID-Nr. 192128SP 200-6, ID-Nr. 194145
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | Angled serration |
Width B [mm] | 102 |
Width B1 [mm] | 22 |
Height H [mm] | 76 |
Length L [mm] | 85 |
Clamping depth T [mm] | 36 |
Thread workpiece stop G | M6 |
m/piece [kg] | 1.7 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.