HSKN 215
Hard stepped top jaws
ID 129101
This product has been discontinued and is no longer available.
HSKN 215, Hard stepped top jaws
- Serration: 1.5 mm x 60°
- Groove width: 14 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped top jaws |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 14 |
Width B [mm] | 36 |
Height H [mm] | 52.5 |
Length L [mm] | 81 |
Clamping depth T [mm] | 12 |
Hole spacing a [mm] | 25 |
Hole spacing b [mm] | 21 |
Hole spacing c [mm] | 21 |
Screws | M10 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 1.85 |
Stepped at the slot to 34 mm