TM 9
Single T-nut
ID 148115
TM 9, Single T-nut
- Max. tightening torque: 45 Nm
- Delivery unit: 1 piece
Technical details
Product group | Single T-nut |
---|---|
Height H [mm] | 13 |
Diameter D [mm] | 13 |
Max. adm. tightening torque [Nm] | 45 |
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)