ROTA BEV 800
Power Chuck with Individual Jaw Adjustment
Client-specific solution
Product features:
Product features:
- 3, 4 or 6-Jaw Power Chuck
- individual jaw adjustment
- Stroke per jaw: 16 mm
- Adjustment range chuck jaw: 25 mm
- Piston stroke: 50 mm
- Max. clamping force: 300 kN
- Max. actuating force: 133 kN
- Max. rotational speed: 700 1/min
Technical details
Max. rotational speed [1/min] | 700 |
---|---|
Max. clamping force [kN] | 300 |
Max. actuating force [kN] | 133 |
Stroke/jaw [mm] | 16 |
Piston stroke (H) [mm] | 50 |
Individual adjustment/jaw [mm] | 25 |