arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCE 165-53 Z140-SV90°

ROTA NCE 165-53 Z140-SV90°

3-jaw power chuck with through-hole

ID 808010

Standard power lathe chucks with through-hole

Product features:
  • Weight-reduced power lathe chuck
  • Through-hole: 53 mm
  • Spindle holder: ISO 702-4 Nr. 5 (Z140)
  • Jaw interface: 1/16" x 90° Nut 14H7
Technical data:
  • Stroke per jaw: 3.3 mm
  • Piston stroke: 14 mm
  • Max. clamping force: 65 kN
  • Max. actuating force: 26 kN
  • Max. RPM: 6000 1/min
  • Weight: 8.6 kg
Spindle type ISO 702-4
Spindle size Nr. 5 (Z140)
Serration 1/16" x 90°
Max. RPM [1/min] 6000
Max. clamping force [kN] 65
Max. actuating force [kN] 26
Stroke/jaw [mm] 3.3
Piston stroke (H) [mm] 14
Moment of inertia [kgm²] 0.032
Weight [kg] 8.6

Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, center sleeve, and operating manual