PKL 138
Pallet adapters
ID 1492512
Pallet coupling standard
Product features:
Product features:
- Pallet coupling
- Suitable for: NSR3 138
- Material: Aluminum
- Weight: 2.1 kg
Technical details
Length [mm] | 159 |
---|---|
Width [mm] | 112 |
Material | Aluminum |
Weight [kg] | 2.1 |
Scope of delivery
Pallet coupling, clamping pins, fastening screws, cover caps, operating manual