TRIBOS-RM SRE 18
Reduction insert
ID 1357345
TRIBOS-RM SRE 18, Reduction insert
- For clamping diameter: ER25 Ø3-Ø12, ER25 Ø3/8", ER32 Ø3-Ø12, ER32 Ø3/8"
- Length L1: 27.2 mm
Technical details
| For clamping diameter | ER25 Ø3-Ø12, ER25 Ø3/8", ER32 Ø3-Ø12, ER32 Ø3/8" |
|---|---|
| D2 [mm] | 18.0 |
| L1 [mm] | 27.2 |
| Weight [kg] | 0.7 |
The maximum clamping pressure for TRIBOS-RM is 180 bar