COS P186A-K
Feed-through modules
ID 1586866
Feed-through modules, P186A, Master side
- Number of pin contacts: 6
Technical details
| Suitable on | Change head |
|---|---|
| Screw connection diagram | J/B |
| Transmission type | Pneumatics |
| Weight [kg] | 0.16 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Outlet connection | axial |
| No. of fluid feed-throughs | 6x G1/8" |
| Type of medium | Air, vacuum |
| Max. volumetric flow per fluid feed-through | 650 l/min (G1/8") |
| Max. operating pressure [bar] | 8.0 |
| Special properties | COS P186-K and COS P186A-K are compatible with COS P186-A and COS P186A-A, respectively. |
This feed-through module is also compatible with the CPB tool changer.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.