arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
BAV

BAV

Jaw turning fixture
The jaw turning fixture is suitable for turning out all soft or heat-treated chuck jaws on manual and power lathe chucks, and for grinding out hardened chuck jaws on manual and power lathe chucks.
Large clamping ranges can be covered using the chuck jaw turning fixture. The light version BAV is suitable for low clamping forces up to 30 kN.
Všechny filtry
5 výsledků
119100
110.0 mm
153.0 mm
119101
110.0 mm
176.0 mm
119102
135.0 mm
215.0 mm
119103
162.0 mm
244.0 mm
119104
208.0 mm
290.0 mm