arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
VBB2-5 1xIL-2x7P 2CH Illustration similar

VBB2-5 1xIL-2x7P 2CH

Accessories MAGNOS

ID 1601414

Standard connection box

Product features:
  • Connection box for the modular system KEH plus
  • To install between control unit KEH plus and magnetic chuck
  • To control up to two magnetic chucks
  • Plug-and-play system for easy installation
Technical data:
  • Dimensions: 253 x 217 x 93 mm
  • Control unit connection: 1 x ILME male
  • Magnetic chuck connection: 2 x 7-PIN CIR 24 female
  • Number of channels: 2
  • Cable length: 5 m
  • Weight: 7.5 kg
通道数量 2.0
电缆长度 [m] 5.0
重量 [kg] 7.5

标配范围
接线盒、电缆、插头、操作手册