SSH-D-3/4" 80-400
Accessoires klauwplaten standaard
IDnr. 1301023
Accessories lathe chucks standard
Product features:
Product features:
- Torque wrench
- For actuating manual SCHUNK lathe chucks
- Integrated ratchet function
- Square drive
- Suitable for: ROTA-S flex 1000, 1200, 1400; ROTA-M flex 2+2 500, 630; ROTA-ML flex 2+2 630, 800, 1000, 1200; ROTA-S plus 500-162, 630-252, 800-252, 1000-402
- Square connection: 3/4"
- Min. torque: 80 Nm
- Max. torque: 400 Nm
- Weight: 2.4 kg
Technische gegevens
| Square connection | 3/4" |
|---|---|
| Length [mm] | 686.0 |
| Min. torque [Nm] | 80.0 |
| Max. torque [Nm] | 400.0 |
| Weight [kg] | 2.4 |