arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBVS-P-G3 90-41-22

GBVS-P-G3 90-41-22

Parallelklem

ID 490753

Kleminzetstukken, standaard

Productkenmerken
  • Parallelklem
  • Interface 1: W-SEI
  • Geschikt voor: Verstelbare klem KSM2
Technische gegevens
  • Afmetingen: 90 x 41 x 22 mm
  • grip stap: 3 mm
  • Gewicht: 0.35 kg
Breedte [mm] 90.0
Diepte [mm] 41.0
Hoogte [mm] 22.0
Bundel stuk
Gewicht [kg] 0.35