arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SP

SP

夹持嵌块
用于摆动爪的硬夹持嵌块 SP。
雄克标准化摆动爪可用于夹持易变形的薄壁工件,是一种经济、牢固的夹持方案。
Alle Filter
22 Ergebnisse
194100
13.0 mm
18.0 mm
M6 
194101
10.0 mm
18.0 mm
M6 
194102
15.0 mm
30.0 mm
M6 
194103
12.0 mm
30.0 mm
M6 
194104
13.0 mm
25.0 mm
M6 
194105
10.0 mm
25.0 mm
M6 
194106
15.0 mm
35.0 mm
M6 
194107
12.0 mm
35.0 mm
M6 
194108
17.0 mm
30.0 mm
M8 
194109
12.0 mm
30.0 mm
M8