SLH 35-0460
pillar assembly system hollow pillar
ID 313836
pillar assembly system hollow pillar SLH, Size: 35
- Length: 460 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 460.0 |
| pillar diameter [mm] | 35.0 |
ID 313836
| Material | Steel |
|---|---|
| Length [mm] | 460.0 |
| pillar diameter [mm] | 35.0 |