SLH 35-0490
pillar assembly system hollow pillar
ID 313839
pillar assembly system hollow pillar SLH, Size: 35
- Length: 490 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 490.0 |
| pillar diameter [mm] | 35.0 |
ID 313839
| Material | Steel |
|---|---|
| Length [mm] | 490.0 |
| pillar diameter [mm] | 35.0 |