SLH 35-0510
pillar assembly system hollow pillar
Ident.-Nr. 313841
pillar assembly system hollow pillar SLH, Size: 35
- Length: 510 mm
Technische Details
| Material | Steel |
|---|---|
| Length [mm] | 510.0 |
| pillar diameter [mm] | 35.0 |
Ident.-Nr. 313841
| Material | Steel |
|---|---|
| Length [mm] | 510.0 |
| pillar diameter [mm] | 35.0 |