DPZ-plus 80-2-V
Ident.-Nr. 1321321
- Hub pro Backe: 4 mm
- Schließkraft: 2070 N
- Öffnungskraft: 2085 N
- Max. Umgebungstemperatur: 130 °C
Technische Details
| Hub pro Backe [mm] | 4.0 |
|---|---|
| Schließkraft [N] | 2070.0 |
| Öffnungskraft [N] | 2085.0 |
| Schließkraft (bei Fingerlänge 0 mm) [N] | 2300.0 |
| Öffnungskraft (bei Fingerlänge 0 mm) [N] | 2500.0 |
| Eigenmasse [kg] | 1.3 |
| Empfohlenes Werkstückgewicht [kg] | 10.35 |
| Zylindervolumen pro Doppelhub [cm³] | 60.0 |
| Min. Betriebsdruck [bar] | 2.5 |
| Max. Betriebsdruck [bar] | 8.0 |
| Nennbetriebsdruck [bar] | 6.0 |
| Min. Sperrluftdruck [bar] | 0.2 |
| Max. Sperrluftdruck [bar] | 0.5 |
| Schließzeit [s] | 0.07 |
| Öffnungszeit [s] | 0.07 |
| Max. zulässige Fingerlänge [mm] | 64.0 |
| Max. zulässige Masse pro Finger [kg] | 0.5 |
| Schutzart IP | 67 |
| Min. Umgebungstemperatur [°C] | 5.0 |
| Max. Umgebungstemperatur [°C] | 130.0 |
| Wiederholgenauigkeit [mm] | 0.01 |
| Reinraumklasse ISO 14644-1 | 5 |
| Zertifizierungsstand Reinraumklasse ISO 14644-1 | 1999 |
| Durchmesser D [mm] | 112.0 |
| Höhe Z [mm] | 56.3 |
| Moment Mx max. [Nm] | 45.0 |
| Moment My max. [Nm] | 71.0 |
| Moment Mz max. [Nm] | 40.0 |
| Max. Kraft axial Fz max. [N] | 1125.0 |
| Hochtemperatur-Version | ja |
Die volle Greifkraft laut Datentabelle stellt sich unter Umständen erst nach einigen 100 Greifzyklen ein.
Dimensions and maximum loads
Greifkraft Außengreifen
Gripping force I.D. gripping
Dimensions and maximum loads
The indicated moments and forces are statical values, apply for each base jaw and may appear simultaneously. Loads may additionally occur to the moment produced by the gripping force itself.
Greifkraft Außengreifen
- X-Achse:
- Punkt P – Fingerlänge
- Y-Achse:
- Greifkraft
Gripping force I.D. gripping
- X-Achse:
- Point P - Finger length
- Y-Achse:
- Gripping force
General notes about the series
Finger length
is measured from the reference surface as the distance P in direction to the main axis. The maximum permissible finger length applies until the nominal operating pressure is achieved. With higher pressures, the finger length must be reduced proportionally to the nominal operating pressure.
Note – tightness
Please note that to achieve an IP 67 protection class, the gripper requires an additional hose for ventilation or a switchable air purge connection. For detailed information, please refer to the assembly and operating manual. Alternatively, a sinter filter (supplied) mounted on the air purge connection can prevent the penetration of dirt particles > 0.12 mm. However, this reduces the protection class to IP 54.
Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).
Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.
Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.
Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.
Operating principle
Wedge-hook kinematics
Housing material
Aluminum alloy, anodized
Base jaw material
Steel
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Warranty
36 months
Service life characteristics
on request
Scope of delivery
Centering sleeves, centering pins, O-rings for direct connection, assembly instructions (operating manual with declaration of incorporation is available online)
Gripping force maintenance
possible by using the version with mechanical gripping force maintenance or pressure maintenance valve SDV-P