OAS-V10-A
Optical distance sensor
ID 308867
This product has been discontinued and is no longer available.
Unité de contrôle électronique OAS, Taille: V10-A
- Longueur de câble: 200 cm
- Courant max.: 180 mA
Technical details
| Type of voltage | DC |
|---|---|
| Min. voltage [V] | 15.0 |
| Max. voltage [V] | 30.0 |
| Nominal current [mA] | 45.0 |
| Max. current [mA] | 180.0 |
| Min. output voltage [V] | 0.0 |
| Max. output voltage [V] | 10.0 |
| Min. ambient temperature [°C] | -10.0 |
| Max. ambient temperature [°C] | 55.0 |
| IP protection class | 65 |
| Cable length [cm] | 200.0 |
| Weight [g] | 60.0 |
When using an OAS system, for each gripper a OAS sensor and a OAS evaluation unit with selective analog or digital output are required. The appropriate sensor can be found in the corresponding gripper chapter.