TENDO Slim 4ax HSK-A 100 Ø10x90
油圧拡張ツールホルダー
ID 1451100
TENDO Slim 4ax HSK-A 100 Ø10x90, ツールホルダー
- 油圧拡張ツールホルダー
- シリーズ: TENDO Slim 4ax
- ツールバーインターフェース: HSK-A 100
- クランプ径: 10 mm
- 突出長さ: 90 mm
- 振れ精度: < 0.003 mm、2.5 x D で
- バランスグレード: 25,000 RPM または Umax < 1 gmm 時に G2.5
- 最小トルク: 45 Nm
技術的詳細
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Slim 4ax |
| Toolholder interface | HSK-A 100 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 10 mm |
| D2 [mm] | 32.0 |
| D6 [mm] | 24.0 |
| Projecting length L1 [mm]/[inch] | 90 mm / 3.5" |
| L2 [mm] | 42.7 |
| L3 [mm] | 10.0 |
| L4 [mm] | 61.05 |
| G | M10x1 |
| Min. torque [Nm] | 45.0 |
| Weight [kg] | 2.2 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
MQL suitable version
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request
Version of TENDO Slim 4ax with Cool Flow available on request