CELSIO SCAPTO C6 Ø16x120
热缩刀柄
ID 243445
CELSIO SCAPTO C6 Ø16x120, 刀柄
- 热缩刀柄
- 系列: CELSIO
- 刀具夹持接口: SCHUNK CAPTO C6
- 夹持直径: 16 mm
- 突出长度: 120 mm
- 回转精度: 在夹持孔中测量值 ≤ 0.003 mm(根据 DIN 69882-8 标准)
- 平衡等级: 转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
- 最小扭矩: 300 Nm
Technical details
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | SCHUNK CAPTO C6 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 16 mm |
| D2 [mm] | 34.0 |
| D6 [mm] | 27.0 |
| Projecting length L1 [mm]/[inch] | 120 mm / 4.7" |
| L2 [mm] | 50.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 95.5 |
| G | M12x1 |
| Min. torque [Nm] | 300.0 |
| Weight [kg] | 1.6 |
| Coolant-proof | yes |
These product variants are suitable for both milling as well as turning centers
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request