KSC3 160-480
Basis-Spanner
ID 1514254
Zentrischspanner Standard
Produktmerkmale:
Produktmerkmale:
- Ohne Systembacken
- Vernickelter Grundkörper
- Standard
- Abmessungen: 160 x 480 x 70 mm
- Max. Spannkraft: 50 kN
- Max. Drehmoment: 175 Nm
- Gewicht: 35 kg
Technical details
| Width of the clamping vise [mm] | 160.0 |
|---|---|
| Max. clamping force [kN] | 50.0 |
| Max. torque [Nm] | 175.0 |
| Weight [kg] | 35.0 |
Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench