arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSC3

KSC3

Basic clamping vise
The SCHUNK KSC3 centric clamping vise is very versatile due to its compact design and extremely high clamping force. This versatility is further enhanced by the new technical highlights.

Advantages – Your benefits

  • Nickel-plated base body
    For optimal corrosion protection and an even wider range of applications
  • Laser-etched ruler
    Quick and precise pre-adjustment
  • Extremely flat design
    For maximum utilization of the machine room
  • Spindle encapsulated
    Dirt-resistant and low-maintenance clamping devices
  • High clamping forces
    Ensure process reliability during machining
  • Large clamping range
    High level of flexibility
  • Lateral drainage slots
    For drainage of coolant and chips
  • Ball bearing mounted, clearance-free spindle
    For highest repeat accuracy
  • Wide range of applications
    Suitable for rough and finished parts machining
  • Wide jaw program
    Optimal adaptation to new clamping tasks
  • Wide jaw program
    Optimal adaptation to new clamping tasks
  • Jaw change with just two screws
    For quick and easy jaw change
  • Clamping by tension
    No bending of base body
  • VERO-S interface
    Versatile range of combinations thanks to the VERO-S modular system for even shorter set-up times.

Options and special information

  • Proven maximum precision with even higher process reliability due to nickel-plated base body
    The new KONTEC KSC3 centric clamping vise offers the impressive and proven characteristics of the previous KONTEC KSC series, such as high precision with high clamping force and extremely flat design. A new absolute highlight is the nickel-plated base body, which optimally protects the clamping vise against corrosion and significantly expands the range of applications. In addition, the interfering contour of some sizes has been further optimized so that the vises have even better accessibility, especially for 5-axis machining.
  • An extremely wide range of system and top jaws, which is unique on the market, makes the centric clamping vise a clamping device that can be used flexibly. The closed system with optimized chip drainage guarantees maximum process reliability. Existing KSC clamping vises can be replaced 1:1 by the new generation, making your production even more productive.