arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
CC ER 16 P Ø1/4 Illustration similar

CC ER 16 P Ø1/4"

ER precision collet chucks

ID 1403894

交货期可咨询
CC ER 16 P Ø1/4", ER precision collet chucks
  • DIN ISO 15488-B (ER/ESX)
  • For clamping diameter: Ø1/4"
  • Diameter: 1/4"
  • Length L1: 27.5 mm
  • Run-out accuracy: ≤ 0,002 mm
For ER 16
For clamping diameter Ø1/4"
D1 min. [mm] 5.35
D1 max. [mm] 6.35
D2 [mm] 16.0
D3 [mm] 17.0
L1 [mm] 27.5
Weight [kg] 0.022
ER collet standard DIN ISO 15488-B