GPL 125-32-13.5
Barra de posicionamento
ID 430238
Top jaws, standard
Product features:
Product features:
- Positioning bar for stepped grip jaw with T-Nut
- incl. 2 M8 set-screws
- Interface 1: W-125-1
- Dimensions: 125 x 32 x 13,5 mm
- Weight: 0.31 kg
Specifiche tecniche
| Width [mm] | 125.0 |
|---|---|
| Depth [mm] | 13.5 |
| Height [mm] | 32.0 |
| Bundle | piece |
| Weight [kg] | 0.31 |
Scope of delivery
Positioning bar