arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GSC-G-1 M12-T14 Illustration similar

GSC-G-1 M12-T14

Accessories for the manual clamping systems standard

Ident.-Nr. 430423

Lieferzeit auf Anfrage
Accessories for the manual clamping systems standard

Product features:
  • Clamping screws for base body
  • Used for directly attaching clamping devices via the base body.
Technical data:
  • Suitable for T-slot: 14 mm
  • Thread : M12
  • Weight: 0.23 kg
Filetage M12
Convient pour des rainures en T [mm] 14.0
Poids [kg] 0.23

Etendue de la livraison
Vis de serrage